Marker carrier, CARRIER / L-PMP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0831062

Part Number
0831062
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.63 €

20 21 Days

Loading...

  1. 1

Basic information

Material Plastic Width(mm) 38 Height(mm) 110
Self adhesive mounting true

This page is Marker carrier, CARRIER / L-PMP, part number 0831062.
You can find the detail information about specifications and dimensions on part number 0831062.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360