Trunk line branch terminal, UDB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3071352

Part Number
3071352
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.39 €

10 7 Days

Loading...

  1. 1

Basic information

Mounting method Other Colour Brown Rated voltage(V) 400
Length(mm) 55 Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 V0
Width/grid dimension(mm) 27 Height at lowest possible mounting height(mm) 46 Closing plate required false
Type of electrical connection 1 Screw connection Type of electrical connection 2 Screw connection Number of levels 1
Number of clamp positions per level 4 Internally connected stages false Connectable conductor cross section solid-core(mm²) 10|35
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 10|16 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 10|25 Connectable conductor cross section multi-wired(mm²) -|-
Material insulation body Other Connection position - Rated current In(A) 125
Explosion-tested version 'Ex e' -

This page is Trunk line branch terminal, UDB, part number 3071352.
You can find the detail information about specifications and dimensions on part number 3071352.

Tech Support