Panel mounting base, RC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1592777

Part Number
1592777
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.48 €

16 82 Days

Loading...

  1. 1

Basic information

Width(mm) - UV resistant false Height(mm) -
Depth(mm) - With hinged lid false Colour housing -
Locking mechanism Swivel Number of conduit inlets - With cable screw gland false
EMC-version false Corrosion resistant - Material housing Other
Coating housing - Operation temperature(°C) -20|125 Inflammability class of insulation material acc. with UL94 Other
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Housing extension Degree of protection (IP), mounted IP67
Material adapter plate - Position cable feed Other Position of the shackle Other
Mounting method of the cable gland -

This page is Panel mounting base, RC, part number 1592777.
You can find the detail information about specifications and dimensions on part number 1592777.

Tech Support