Housing, Box mounting base, HC-COM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1078596
1079393
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
With cable screw gland EMC-version

19.64 €

10 98 Days 39falsetrue

12.30 €

15 7 Days -truefalse

Loading...

  1. 1

Basic information

UV resistant false Height(mm) 68 Depth(mm) -
With hinged lid false Colour housing - Locking mechanism Single locking lever
Number of conduit inlets - Corrosion resistant - Material housing Other
Coating housing - Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 V0
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Socket case Degree of protection (IP), mounted IP66
Material adapter plate - Position cable feed Sideways Position of the shackle -
Mounting method of the cable gland -

Tech Support