Profile gasket, HC-06

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1409794

Part Number
1409794
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.78 €

50 7 Days

Loading...

  1. 1

Basic information

Width(mm) 55 UV resistant - Height(mm) 7.8
Depth(mm) - With hinged lid false Colour housing -
Locking mechanism - Number of conduit inlets - With cable screw gland false
EMC-version - Corrosion resistant - Material housing -
Coating housing - Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 -
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing - Degree of protection (IP), mounted -
Material adapter plate - Position cable feed - Position of the shackle -
Mounting method of the cable gland -

This page is Profile gasket, HC-06, part number 1409794.
You can find the detail information about specifications and dimensions on part number 1409794.

Tech Support