Housing, Coupling housing, HC-EVO-B16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1407655

Part Number
1407655
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.29 €

8 7 Days

Loading...

  1. 1

Basic information

Width(mm) 55.86 UV resistant false Height(mm) 124.7
Depth(mm) - With hinged lid false Colour housing -
Locking mechanism Double locking levers Number of conduit inlets - With cable screw gland false
EMC-version false Corrosion resistant - Material housing Other
Coating housing - Operation temperature(°C) -40|125 Inflammability class of insulation material acc. with UL94 V0
Impact strength - With distance piece - Number of openings -
With sealing - Type of housing Coupling housing Degree of protection (IP), mounted IP66
Material adapter plate - Position cable feed Other Position of the shackle Cover
Mounting method of the cable gland -

This page is Housing, Coupling housing, HC-EVO-B16, part number 1407655.
You can find the detail information about specifications and dimensions on part number 1407655.

Tech Support