Housing, Sleeve housing, HC-COM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1012520
1012581
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Position cable feed

9.55 €

20 7 Days 48.839Other

9.55 €

20 7 Days 3977.57Sideways

Loading...

  1. 1

Basic information

UV resistant false Depth(mm) - With hinged lid false
Colour housing - Locking mechanism Single locking lever Number of conduit inlets -
With cable screw gland true EMC-version false Corrosion resistant -
Material housing Other Coating housing - Operation temperature(°C) -40|125
Inflammability class of insulation material acc. with UL94 V0 Impact strength - With distance piece -
Number of openings - With sealing - Type of housing Other
Degree of protection (IP), mounted IP66 Material adapter plate - Position of the shackle -
Mounting method of the cable gland -

Tech Support