Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1607826
Material | - | Head form | - | Screwing system | - |
---|---|---|---|---|---|
Surface protection | - | Material quality | - | Length(mm) | - |
Thread type | - | Thread size (metric) | - | Thread size (imperial) | - |
With nut | - | Thread per inch | - |
This page is Screw, Replacement screw, VC-TR, part number 1607826.
You can find the detail information about specifications and dimensions on part number 1607826.