Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411495
Width(mm) | 55 | UV resistant | false | Height(mm) | 73 |
---|---|---|---|---|---|
Depth(mm) | - | With hinged lid | false | Colour housing | - |
Locking mechanism | Double locking levers | Number of conduit inlets | - | With cable screw gland | false |
EMC-version | false | Corrosion resistant | - | Material housing | Other |
Coating housing | - | Operation temperature(°C) | -40|125 | Inflammability class of insulation material acc. with UL94 | V0 |
Impact strength | - | With distance piece | - | Number of openings | - |
With sealing | - | Type of housing | Other | Degree of protection (IP), mounted | IP66 |
Material adapter plate | - | Position cable feed | Other | Position of the shackle | None |
Mounting method of the cable gland | - |
This page is Housing, Sleeve housing, HC-EVO-B10, part number 1411495.
You can find the detail information about specifications and dimensions on part number 1411495.