Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3037481 |
3037494 |
3037562 |
3037575 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Length (mm) | Width/grid dimension (mm) | Number of clamp positions per level | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.63 € | 150 | 77 Days | Orange | 64.5 | 6.2 | 2 | 0.08|6 | 0.14|4 | 0.08|4 | 0.08|4 | 32 | |||
1.53 € | 150 | 77 Days | Red | 64.5 | 6.2 | 2 | 0.08|6 | 0.14|4 | 0.08|4 | 0.08|4 | 32 | |||
1.98 € | 100 | 77 Days | Red | 50.8 | 5.2 | 4 | 0.08|4 | 0.14|2.5 | 0.08|2.5 | 0.08|2.5 | 24 | |||
2.10 € | 100 | 77 Days | Orange | 50.8 | 5.2 | 4 | 0.08|4 | 0.14|2.5 | 0.08|2.5 | 0.08|2.5 | 24 |
Loading...
Mounting method | Other | Rated voltage(V) | 800 | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Inflammability class of insulation material acc. with UL94 | V0 | Height at lowest possible mounting height(mm) | 43 | Closing plate required | true |
Type of electrical connection 1 | Spring clamp connection | Type of electrical connection 2 | Spring clamp connection | Number of levels | 1 |
Internally connected stages | false | Material insulation body | Other | Connection position | - |
Explosion-tested version 'Ex e' | true |
Configure
Basic Attributes
Colour
Length(mm)
Width/grid dimension(mm)
Number of clamp positions per level
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Rated current In(A)
Type
Filter by standard shipping days
Optional Attributes