Mini feed-through terminal block, MSDB (3073102)

Mini feed-through terminal block, MSDB 3073102

Product Details:

Manufacturer part number: 3073102

Brand: PHOENIX CONTACT

Price: 1.69

Delivery time: 50 Days


Technical Data:

Colour: Orange

Length: 32 mm

Connection position: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3073102

Part Number
3073102
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Length
(mm)
Connection position

1.69 €

150 50 Days Orange32-

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 800 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Width/grid dimension(mm) 10.4 Height at lowest possible mounting height(mm) 22
Closing plate required true Type of electrical connection 1 Spring clamp connection Type of electrical connection 2 Spring clamp connection
Number of levels 1 Number of clamp positions per level 2 Internally connected stages false
Connectable conductor cross section solid-core(mm²) 0.08|4 Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.14|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.08|2.5
Connectable conductor cross section multi-wired(mm²) 0.08|2.5 Material insulation body Other Rated current In(A) 24
Explosion-tested version 'Ex e' true

This page is Mini feed-through terminal block, MSDB, part number 3073102.
You can find the detail information about specifications and dimensions on part number 3073102.

Variation of this product

Part Number
3073115
3073131
3244232
3244263
3244326
3244368
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Length
(mm)
Connection position

1.69 €

150 50 Days Yellow32-

1.71 €

150 50 Days Yellow42.7-

1.61 €

150 7 Days Grey32Sideways

1.60 €

150 44 Days Other32-

1.71 €

150 50 Days Orange42.7-

1.69 €

150 50 Days Orange32-

Tech Support