Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1419978
Locking mechanism | Other | Rated voltage(V) | - | Screened | - |
---|---|---|---|---|---|
Contact type | - | Material housing | - | Coating housing | - |
With status indication | - | Ambient temperature(°C) | -40|85 | Inflammability class of insulation material acc. with UL94 | V0 |
Type of electric connection | - | Material of contact surface | - | Thread size M(mm) | 23 |
Over voltage category | - | Pollution degree | - | Type of housing | - |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | IP20 | With protective conductor | false |
Diameter connector(mm) | - | Rated current In(A) | - | For cable outer diameter(mm) | -|- |
Min. number of insertion cycles | - | Number of power contacts | - | Number of control contacts | - |
Number of data contacts | - | Material thread ring | - |
This page is 1 x 12-insert 3U module, FOC-MODUL, part number 1419978.
You can find the detail information about specifications and dimensions on part number 1419978.