Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1061950 |
1413991 |
1413993 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Ambient temperature (°C) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Degree of protection (IP), mounted | Diameter connector (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.96 € | 100 | 46 Days | 125 | -25|80 | 0.14|0.34 | 0.14|0.34 | 0.14|0.34 | 0.14|0.34 | - | 16.3 | |||
25.69 € | 8 | 7 Days | 48 | -40|85 | 0.14|0.75 | 0.14|0.75 | 0.14|0.75 | 0.14|0.75 | IP65 | 19 | |||
22.26 € | 9 | 7 Days | 250 | -40|85 | 0.14|0.75 | 0.14|0.75 | 0.14|0.75 | 0.14|0.75 | IP65 | 19 |
Loading...
Locking mechanism | Other | Screened | - | Contact type | Pin |
---|---|---|---|---|---|
Material housing | Other | Coating housing | - | With status indication | - |
Inflammability class of insulation material acc. with UL94 | V0 | Type of electric connection | Insulation displacement connection | Material of contact surface | Nickel |
Thread size M(mm) | 12 | Over voltage category | II | Pollution degree | 3 |
Type of housing | Straight | With protective conductor | false | Rated current In(A) | 4 |
For cable outer diameter(mm) | -|- | Min. number of insertion cycles | - | Number of power contacts | - |
Number of control contacts | - | Number of data contacts | - | Material thread ring | - |
Configure
Basic Attributes
Rated voltage(V)
Ambient temperature(°C)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Degree of protection (IP), mounted
Diameter connector(mm)
Type
Filter by standard shipping days
Optional Attributes