Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model | - | Rated voltage(V) | - | Number of poles | - |
---|---|---|---|---|---|
Contact type | - | Material housing | Other | Ambient temperature(°C) | -|- |
Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | - | Material of contact surface | - |
Pollution degree | - | Degree of protection (IP), mounted | - | Rated current In(A) | - |
Material thread ring | - |