Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1413934
Locking mechanism | Other | Rated voltage(V) | 30 | Screened | - |
---|---|---|---|---|---|
Contact type | Bus | Material housing | Other | Coating housing | - |
With status indication | - | Ambient temperature(°C) | -40|85 | Inflammability class of insulation material acc. with UL94 | V0 |
Type of electric connection | Insulation displacement connection | Material of contact surface | Nickel | Thread size M(mm) | 12 |
Over voltage category | II | Pollution degree | 3 | Type of housing | Straight |
Connectable conductor cross section solid-core(mm²) | 0.25|0.75 | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|0.75 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.25|0.75 |
Connectable conductor cross section multi-wired(mm²) | 0.25|0.75 | Degree of protection (IP), mounted | IP65 | With protective conductor | false |
Diameter connector(mm) | 19 | Rated current In(A) | 4 | For cable outer diameter(mm) | -|- |
Min. number of insertion cycles | - | Number of power contacts | - | Number of control contacts | - |
Number of data contacts | - | Material thread ring | - |
This page is Bus system connector, SACC-FS, part number 1413934.
You can find the detail information about specifications and dimensions on part number 1413934.