Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1431416
Model | - | Rated voltage(V) | - | Screened | false |
---|---|---|---|---|---|
Number of poles | - | Contact type | - | Material housing | Other |
Ambient temperature(°C) | -|- | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | - |
Material of contact surface | - | Pollution degree | - | Degree of protection (IP), mounted | - |
Rated current In(A) | - | Material thread ring | - |
This page is T distributor, SAC-4P, part number 1431416.
You can find the detail information about specifications and dimensions on part number 1431416.