Router, Industrial LTE 4G router, TC ROUTER

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2702532
2702533
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method

1,156.88 €

1 61 Days -

1,156.88 €

1 61 Days DIN rail (top hat rail)

Loading...

  1. 1

Basic information

Firewall true Radio protocol - UMTS -
Analogue false Ethernet true ISDN false
xDSL false Number of ports WAN 1 Number of module slots 0
Protocol - Number of ports 10/100 Mbps LAN - Empty chassis false
USB false Number of ports Voice 0 VPN true
Degree of protection (IP) IP20 LTE - Frequency band -
Number of ports 10/100/1000 Mbps LAN -

Tech Support