Cable marking flags, WML-FLAG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0830711
0830712
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)

354.20 €

1 26 Days 20

382.70 €

1 26 Days 30

Loading...

  1. 1

Basic information

Colour White Material Other Imprint None
Mounting method Other Width(mm) 10 Model Adhesive label
Type - Cable diameter(mm) 0.5|6 With label space true
Core diameter(mm) 0.5|6 Transparent - Toothing -

Tech Support