Select from variation
Plastic Housing, KLIPPON 8000003448

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Plastic Housing, KLIPPON
Part Number:8000003448

Standard Unit Price: 88.72 Special price 88.72
Shipping Days: 16 Days

Plastic housing for electrical, electromechanical and pneumatic devices as well as PCBs. Suitable for use in mechanically and chemically demanding environments. Wall mounting can be achieved using mounting holes or mounting feet.

The spec of 8000003448

  • Colour
    -
  • RAL-number
    -
  • Mounting plate depth-adjustable
    false
  • Floor installation possible
    -
  • Pole fastening
    false
  • Tackable
    false
  • Number of doors
    -
  • Suitable for metrical mounting
    false
  • Pitched roof
    false
  • EMC-version
    -
  • Impact strength
    -
  • With glazed door
    false
  • With ventilation door
    -
  • With backside door
    false
  • Width(mm)
    -
  • Height(mm)
    -
  • Material
    Plastic
  • Depth(mm)
    -
  • With mounting plate
    -
  • Number of locks
    -
  • Material quality
    -
  • Degree of protection (IP)
    -
  • Suitable for outdoor set-up
    -
  • Wall fastening possible
    -
  • Surface finishing
    -
  • Wall build in
    -
  • Degree of protection (NEMA)
    -

This page is Plastic Housing, KLIPPON, part number 8000003448.
You can find the detail information about specifications and dimensions on part number 8000003448.

Variation of this product

Part Number
8000004160
8000004161
8000004162
8000004164
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

51.60 €

1 16 Days

57.12 €

1 92 Days

78.80 €

1 92 Days

131.35 €

1 92 Days

Tech Support