Select from variation
Metal Housing 8000004147

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Metal Housing
Part Number:8000004147

Standard Unit Price: 29.85 Special price 29.85
Shipping Days: 92 Days

Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.

The spec of 8000004147

  • Colour
    -
  • RAL-number
    -
  • Mounting plate depth-adjustable
    -
  • Floor installation possible
    false
  • Pole fastening
    false
  • Tackable
    -
  • Number of doors
    -
  • Suitable for metrical mounting
    false
  • Pitched roof
    false
  • EMC-version
    -
  • Impact strength
    -
  • With glazed door
    -
  • With ventilation door
    false
  • With backside door
    false
  • Width(mm)
    -
  • Height(mm)
    -
  • Material
    Aluminium
  • Depth(mm)
    -
  • With mounting plate
    -
  • Number of locks
    -
  • Material quality
    -
  • Degree of protection (IP)
    -
  • Suitable for outdoor set-up
    -
  • Wall fastening possible
    -
  • Surface finishing
    -
  • Wall build in
    -
  • Degree of protection (NEMA)
    -

This page is Metal Housing, part number 8000004147.
You can find the detail information about specifications and dimensions on part number 8000004147.

Variation of this product

Part Number
8000003446
8000003447
8000004148
8000004149
8000004150
8000004151
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
-

74.80 €

1 92 Days
-

83.52 €

1 16 Days
-

25.75 €

1 92 Days
-

39.12 €

1 16 Days
-

38.15 €

1 92 Days
-

43.75 €

1 17 Days

Tech Support