Select from variation
Terminal Rail 1747350000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Terminal Rail
Part Number:1747350000

Standard Unit Price: 33.54 Special price 33.54
Shipping Days: 9 Days

Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.

The spec of 1747350000

  • Model
    DIN rail (top hat rail) 35/7.5 mm
  • Material
    Stainless steel
  • Height(mm)
    35
  • Material thickness(mm)
    1
  • Length(mm)
    -
  • Punch shape
    None
  • Drill hole distance centrically(mm)
    -
  • Surface finishing
    Untreated

This page is Terminal Rail, part number 1747350000.
You can find the detail information about specifications and dimensions on part number 1747350000.

Variation of this product

Part Number
1071680000
1802690000
1805980000
1837380000
1848290000
1866290000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Model Material Height
(mm)
Material thickness
(mm)
Punch shape Drill hole distance centrically
(mm)
Surface finishing

11.23 €

20 37 Days DIN rail (top hat rail) 35/7.5 mmSteel35-Long-slot-Galvanized

36.37 €

2 30 Days -Steel12.52None-Galvanized

15.71 €

20 9 Days DIN rail (top hat rail) 35/7.5 mmSteel351.5Long-slot-Galvanized

11.94 €

20 30 Days DIN rail (top hat rail) 35/7.5 mmSteel35-Long-slot-Galvanized

26.20 €

20 9 Days DIN rail (top hat rail) 35/7.5 mmAluminium352.3None-Untreated

13.45 €

2 9 Days DIN rail (top hat rail) 35/7.5 mmSteel35-Long-slot36Galvanized

Tech Support