Housing for Sensor Actuator Interfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1915220000
1918520000
1933680000
1933690000
1966190000
1966200000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)
Type of enclosure

45.60 €

1 23 Days 3614.4Closed

48.15 €

1 16 Days 3614.4Closed

500.55 €

1 19 Days 3614.4Closed

14.54 €

1 23 Days 3614.4Closed

20.17 €

50 37 Days ---

7.75 €

250 37 Days ---

Loading...

  1. 1

Basic information

Depth(mm) - Material - Colour -
Surface finishing - RAL-number - Operation temperature(°C) -|-
With integrated PCB-mounting connection system - Side-by-side housing - Modular spacing (MW) -
Rail mounting possible - Wall mounting possible - With screening -
Degree of protection (IP) IP67 With ventilation slots - Degree of protection (NEMA) -

Tech Support