* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.
Standard Unit Price: | 84.95 € Special price | 84.95 € |
---|---|---|
Shipping Days: | 22 Days |
Component housings in a single frame are fitted with different inserts. The basic easy-to-install housing consists of an insert plate with two data connections and one power connection. There is then either a socket for the power supply or a data insert for the network services. The compact housing is impact-resistant and complies with protection class IP 65. Component housings can be optionally equipped with a lock and key.
This page is Fitted Component Housing, part number 1543680000.
You can find the detail information about specifications and dimensions on part number 1543680000.
Part Number |
---|
1529580000 |
1989020000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
72.15 € | 1 | 22 Days | |||
95.60 € | 1 | 9 Days |