Potential Distributor Terminal, Modular

Click on this image to zoom in.

Click on this image to zoom in.

Potential Distributor Terminal, Modular

Standard Unit Price:
2.26
Shipping Days:
9 Days

Terminal block for potential distribution. With high contact density.

Basic Specifications

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Operation temperature(°C)
    -60|130
Part Number
Number of clamp positions per level

Refine by

  • 4
  • 5
  • 6
  • Clear
Rated voltage(V)

Refine by

  • 250
  • 500
  • 800
  • Clear
Length(mm)

Refine by

  • 85.5
  • 89
  • 94
  • 96
  • Clear
Width/grid dimension(mm)

Refine by

  • 3.5
  • 5.1
  • Clear
Height at lowest possible mounting height(mm)

Refine by

  • 47
  • 53.5
  • Clear
Connectable conductor cross section solid-core(mm²)

Refine by

  • 0.5|1.5
  • 0.5|2.5
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
5
800
89
5.1
53.5
0.5|2.5
9 Days
2.57

1988100000
Part Number : 1988100000
Shipping Days 9 Days
Standard Unit Price 2.57

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    5
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    89
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    24
6
500
85.5
3.5
47
0.5|1.5
9 Days
2.26

1988160000
Part Number : 1988160000
Shipping Days 9 Days
Standard Unit Price 2.26

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    6
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    3.5
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
6
500
85.5
3.5
47
0.5|1.5
9 Days
2.26

1988170000
Part Number : 1988170000
Shipping Days 9 Days
Standard Unit Price 2.26

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    6
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    3.5
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    17.5
4
500
94
5.1
53.5
0.5|2.5
9 Days
2.57

1988230000
Part Number : 1988230000
Shipping Days 9 Days
Standard Unit Price 2.57

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    4
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    94
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    24
6
250
96
3.5
47
0.5|1.5
9 Days
2.57

1988280000
Part Number : 1988280000
Shipping Days 9 Days
Standard Unit Price 2.57

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    6
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    250
  • Length(mm)
    96
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    3.5
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|1.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|1.5
  • Rated current In(A)
    16
5
800
89
5.1
53.5
0.5|2.5
9 Days
2.57

1988290000
Part Number : 1988290000
Shipping Days 9 Days
Standard Unit Price 2.57

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    5
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    800
  • Length(mm)
    89
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    5.1
  • Height at lowest possible mounting height(mm)
    53.5
  • Connectable conductor cross section solid-core(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|2.5
  • Connectable conductor cross section multi-wired(mm²)
    0.5|2.5
  • Rated current In(A)
    24

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support