SKINDICHT® SM-M Lock nut Lead-free

SKINDICHT® SM-M Lock nut Lead-free

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive
· Available in sizes M6x1 to M110x2

Application
· Withstands high chemical and mechanical loads
· For thin-walled housings without a thread, which only allow one through-hole
· For locking a SKINTOP® /SKINDICHT® cable gland on the inside of the application (eg housing)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52103000LF
52103010LF
52103020LF
52103030LF
52103040LF
52103050LF
52103060LF
52103070LF
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal thread size inch/gas pipe thread

0.60 €

100 Available 5 Days 12

0.63 €

100 Available 5 Days 16

1.06 €

100 Available 5 Days 20

1.27 €

100 Available 5 Days 25

1.68 €

100 Available 5 Days 32

3.07 €

50 Available 5 Days 40

7.89 €

50 Available 5 Days 50

9.55 €

25 Available 5 Days 63

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Metal Material quality Brass
Thread type Metric

Tech Support