Assembly kit section / section

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XAC

Part Number
XAC
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.11 €

1 4 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 110 Model Components for lace up technique
Height(mm) 15 Depth(mm) 170 RAL-number 0
Material Other

This page is Assembly kit section / section, part number XAC.
You can find the detail information about specifications and dimensions on part number XAC.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360