Insulated enclosure;CI-K5;mounting plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M-CI-K5

Part Number
M-CI-K5
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.01 €

10 35 Days

Loading...

  1. 1

Basic information

Width(mm) 170 Height(mm) 183 Perforated true
Surface protection Galvanized Material Steel

This page is Insulated enclosure;CI-K5;mounting plate, part number M-CI-K5.
You can find the detail information about specifications and dimensions on part number M-CI-K5.

Tech Support