EPIC® MC BUS PIN BCM

EPIC® MC BUS PIN BCM

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· CAT5e up to 1 Gigabit/s
· Shielded modul for data and signal transmissionUsable for Ethernet CAT5e
· Crimp connection for permanent vibration proof contacting
· The mix of different functions in one plug guarantees high flexibility
· cable clamp 3 - 9mm

Application
· Mechanical engineering
· Plant engineering
· Renewable energy
· Robotics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10390413

Part Number
10390413
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.44 €

10 Available 5 Days

Loading...

  1. 1

Basic information

Contact type Bus Material of contact surface Silver Min. number of insertion cycles 500
Connectable conductor cross section fine-strand with cable end sleeve(mm²) - Connectable conductor cross section multi-wired(mm²) - Connectable conductor cross section fine-strand without cable end sleeve(mm²) -
Connectable conductor cross section solid-core(mm²) -

This page is EPIC® MC BUS PIN BCM, part number 10390413.
You can find the detail information about specifications and dimensions on part number 10390413.

Tech Support