RAM Mount Set Displays

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EC0405
EC0406
EC1414
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Pack Quantity
(pcs.)
Dimensions
(mm)

126.16 €

1 Available 4 Days Mounting arm: aluminium black anodised; Mounting plate: aluminium black anodised; ball: rubber; display carrier: plastics blackFor use as a desktop unit-197 x 93.2 x 93.2

128.77 €

1 Available 4 Days Mounting arm: aluminium black anodised; Mounting plate: aluminium black anodised; ball: rubber; display carrier: plastics blackFor use as a desktop unit-197 x 131 x 116

144.77 €

1 Available 4 Days --1-

Loading...

  1. 1

Tech Support