Quad

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E70588

Part Number
E70588
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

57.41 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 65 Electrical Design AS-i Materials PA 6.6; socket: stainless steel (1.4404 / 316L); screws: stainless steel (1.4404 / 316L); nut: stainless steel (1.4404 / 316L); O-ring: NBR; flat cable seal: NBR
Additional Voltage Supply(V) 24 DC Operating Voltage(V) 26.5-31.6 DC Electrical Connection Connector: M12
Ambient Temperature(°C) -25-75 Max. Current Load Total(A) 2

This page is Quad, part number E70588.
You can find the detail information about specifications and dimensions on part number E70588.

Tech Support