Mounting Frame

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EC0730
EC0731
EC0733
EC2110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Design Dimensions
(mm)
Accessories (Included)

73.23 €

1 Available 4 Days Mounting frame: stainless steel (1.4301 / 304)For ecomatDisplay 5"112 x 100 x 37.3spacers: 2 mm, 3 mm, 4 mm, 5 mm
set screw: 4
washers: 4
Nuts: 4

74.47 €

1 Available 4 Days Mounting frame: stainless steel (1.4301 / 304)For ecomatDisplay 7"135 x 120 x 43spacers: 2 mm, 3 mm, 4 mm, 5 mm
set screw: 4
washers: 4
Nuts: 4

95.85 €

1 Available 4 Days Mounting frame: stainless steel (1.4301 / 304); Sealing: polypropylene blackFor ecomatDisplay 12"158 x 10 x 19Mounting frame: 2
Sealing: 1
spacers: 2 mm, 3 mm, 4 mm, 5 mm
set screw: 4
washers: 4
Nuts: 4

64.77 €

1 Available 4 Days steel sheetFor process and dialogue modules PDM360 NG163.5 x 210 x 50.6Nuts
washers
set screws
Sealing:, vibration absorption

Loading...

  1. 1

Basic information

Type of Mounting Installation

Tech Support