IO-Link CabinetLine

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AL1900
AL1920
AL1930
AL1940
AL1950
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

583.63 €

1 4 Days

583.63 €

1 4 Days

583.63 €

1 4 Days

583.63 €

1 4 Days

567.54 €

1 4 Days

Loading...

  1. 1

Basic information

Number of Digital Inputs 8; (IO-Link Port Class A) Total Number of Inputs and Outputs 16; (configurable) Protection IP 20
Max. Current Load per Output(mA) 300 Switching Level High(V) 11-30 Switching Level Low(V) 0-5
Materials Housing: PA Current Consumption(mA) 300-3900; (US) Protection Class III
Application I/O modules for use in the control cabinet Operating Voltage(V) 20-30 DC; (US; to SELV/PELV) Ambient Temperature(°C) -25-65
Max. Current Load Total(A) 3.6 Digital Inputs Protected Against Short Circuits Yes Electrical Connection - Ethernet Connector: RJ45
Number of Digital Outputs 8; (IO-Link Port Class A) Max. Relative Air Humidity(%) 90 Communication Interface Ethernet; IO-Link
Short-Circuit Proof Yes Accessories (Included) COMBICON connectors: 9

Tech Support