Splitter Box Module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC5200

Part Number
AC5200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.74 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 67 Materials PA; piercing contacts: CuSn6 nickel-plated and tin-plated Application Field installation
Operating Voltage(V) 26.5-31.6 DC; ("supply class 2" to cULus) Ambient Temperature(°C) -25-70 Max. Current Load per Module/Slot(A) 2; (AS-i: 2; AUX: 2)
Type of Mounting AS-i flat cables directly connectable

This page is Splitter Box Module, part number AC5200.
You can find the detail information about specifications and dimensions on part number AC5200.

Tech Support