Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EC2025
Protection | IP 67 | Materials | polyamide glass fibre reinforced; Housing: full potting | Design | Housing module |
---|---|---|---|---|---|
Output Voltage(V) | 10 | Operating Voltage(V) | 18-36 DC | Electrical Connection | Cable: 0.28 m; Core ends with wire end sleeves |
Accuracy | ± 2 % | Ambient Temperature(°C) | -25-71 | Short-Circuit Protection | Yes |
Overload Protection | Yes | Dimensions(mm) | 54 x 34 x 15 |
This page is DC-DC Converter Cable, part number EC2025.
You can find the detail information about specifications and dimensions on part number EC2025.