IO-Link Bluetooth Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30446

Part Number
E30446
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

165.19 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 67 Nominal Voltage DC(V) 24 Materials stainless steel (1.4404 / 316L); brass (2.0401); PA; PBT; FKM; Sealing: FKM;
Current Consumption(mA) 30-830; (24 V DC. full load) Protection Class III Electrical Connection - Socket Connector: 1 x M12; Contacts: gold-plated
Storage Temperature(°C) -25-70 Operating Voltage(V) 18-30 DC Ambient Temperature(°C) -25-60
Reverse Polarity Protection Yes Communication Interface IO-Link; Bluetooth Radio Approval For USA; EU; Iceland; Liechtenstein; Norway; Switzerland; Namibia; Brazil; China; Australia; India; Canada; Japan
Special Feature Gold-plated contacts Parameter Setting Options process value recording Display operation: 1 x LED, green
IO-Link
1 x LED, yellow
Bluetooth
1 x LED, blue

This page is IO-Link Bluetooth Adapter, part number E30446.
You can find the detail information about specifications and dimensions on part number E30446.

Tech Support