Passive Module CompactLine

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC2413
AC2453
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Additional Voltage Supply
(V)
Max. Current Consumption from Additional Supply
(mA)

67.10 €

1 4 Days PA 6.6; socket: brass nickel-plated; threaded inserts in the lower part: brass nickel-plated; O-ring: FKM; piercing contacts: CuSn6 nickel-plated and tin-plated15-30 DC; (AUX)2000

98.22 €

1 4 Days ---

Loading...

  1. 1

Basic information

Protection IP 67; (when flat cables are used E7400x / E7401x) Application Field installation Operating Voltage(V) 26.5-31.6 DC; ("supply class 2" to cULus)
Electrical Connection Connector: M12 Ambient Temperature(°C) -25-80 Max. Current Load Total(A) 4
Type of Mounting AS-i flat cables directly connectable

Tech Support