Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
E30391 |
E30430 |
E30443 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials | Application | Electrical Connection - Plug | Connection | Transmission Type | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|
149.03 € | 1 | 4 Days | stainless steel (1.4404 / 316L); PC; PBT-GF30; PPS; FKM; PA 6.6-GF30 | display for freely definable process values, texts and messages assigned from the controller | - | Connector: 1 x M12; Contacts: gold-plated | COM2 (38.4 kBaud) | - | ||
175.55 € | 1 | 4 Days | stainless steel (1.4404 / 316L); PC; PBT-GF30; PPS; FKM | display of all process values of a connected sensor | - | Connector: 1 x M12; Contacts: gold-plated | COM2 (38.4 kBaud) | Y-splitters:, E12481 | ||
233.49 € | 1 | 4 Days | stainless steel (1.4404 / 316L); PC; PBT-GF30; PPS; FKM; | display of all process values of the sensors connected to the same master | Connector: 1 x M12; Contacts: gold-plated | - | COM2 (38.4 kBaud); COM3 (230.4 kBaud) | - |
Loading...
Protection | IP 65; IP 67 | Current Consumption(mA) | < 47 | Protection Class | III |
---|---|---|---|---|---|
Storage Temperature(°C) | -20-80 | Operating Voltage(V) | 18-30 DC | Ambient Temperature(°C) | 0-60 |
Communication Interface | IO-Link | Special Feature | Gold-plated contacts | IO-Link Revision | 1.1 |
Display | Colour display 1.44", 128 x 128 pixels2 x LED, yellow |