Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZJF001
Operating Temperature | -40-55 | Humidity (At 40°C) | 93% (non-condensing) | Input Type | 24 V control voltage |
---|---|---|---|---|---|
Number of Digital Input Channels | 1 | Housing Type | DIN rail housing (for DIN rail version EN 50022) | RAM | 1 GB |
Housing Materials | Polycarbonate | Number of Digital Output Channels | 1 | Processor | Broadcom BCM2837 quad-core ARM Cortex A53 (ARMv8) |
Clock Rate | 1.2 GHz | Housing Dimensions (H x W x D)(mm) | 96 x 45 x 110.5 | Processor Cooling | Passive with heat sink |
Output Type | Relay contact, approval up to 30 V switching voltage | Power Supply | 12-24 V DC -15%-/ +20% | Flash Memory | 4 GB |
IP Code | IP20 | Max. Power Consumption | 20 Watt (incl. 1 A total USB output current) | Connectors | 1 x 4-pole screw-type terminal for relay contact and signal input 1 x 8-pole spring clamp connector for power supply |
This page is IoT-gateway IO-Link Master, part number ZJF001.
You can find the detail information about specifications and dimensions on part number ZJF001.