Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AC2396 |
AC2398 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Design | Remark | Accessories (Included) | |
---|---|---|---|---|---|---|---|
215.38 € | 1 | 4 Days | Colour inserts changeable | The pushbuttons (EAO type 84) provide protection against accidental contact. Housing and pushbuttons can be labelled. | cover support: 2 colour inserts: 2, red 2, green 2, yellow 2, blue 2, white Mounting adapter: 1 | ||
217.33 € | 1 | 4 Days | - | The pushbuttons (EAO type 84) provide protection against accidental contact. Housing and pushbuttons can be labelled. | - |
Loading...
Protection | IP 67 | Materials | PA | Application | Field installation |
---|---|---|---|---|---|
Operating Voltage(V) | 26.5-31.6 DC | Ambient Temperature(°C) | -25-60 | Type of Mounting | mounting on DIN rail |
Sensor Supply of the Inputs | AS-i | Max. Current Consumption from AS-I(mA) | 55 | Dimensions(mm) | 89.6 x 46 x 45 |