Automatic Crimp Tool for Wire-End Sleeves Square Crimping with Rotating Crimping Head

Automatic Crimp Tool for Wire-End Sleeves Square Crimping with Rotating Crimping Head

Makes handling easier: 360° rotatable crimping die open on 'both' sides for optimal accessibility.

Increases your efficiency: Pressing power automatically adjusted to the wire end sleeve dimensions.

Increases your efficiency: Covers a large application area from 0.08 - 16 mm².

Lowers your costs: An emergency lever enables users to manually interrupt the crimping process at any time to protect the pliers.

Application: For processing of wire-end sleeves with and without isolating collar according to DIN 46228, EN 50027.

Crimping wire-end sleeves on hard to access cables is usually very challenging in practice. The automatic crimping pliers with square crimping from Wiha come with a 360° rotatable crimping head, which allows front and side access in 45° grids. In addition, the crimping opening is accessible from both sides and can handle wire-end sleeves up to a length of 18mm. With a crimping range from 0.08 to 16mm², the crimp tool from Wiha covers an extensive application range and is also suitable for crimping twin sleeves up to 2x10mm². An automatic crimping function sets the tool automatically to the different cross sections while ensuring that the crimping process is fully implemented. With the emergency release function, the crimping process can be manually interrupted at all times. In addition, the ergonomic soft handles with anti-slip protection allow comfortable operation. The lightweight easy to handle crimp tool with toggle joint technology ensures high power transmission, facilitating your work. Highly rigid special steel guarantees stability and durability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45223

Part Number
45223
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

159.92 €

1 5 Days

Loading...

  1. 1

Basic information

Weight(g) 193 Area stripped (min - max) (AWG) 28 - 5 VDE article Yes
Blister pack Yes ESD article No Overall length(mm) 193
with battery No Area stripped, cross section min.(mm²) 0.08 Area stripped, cross section max.(mm²) 16
Area stripped, cross section min. – max. (mm²) 0.08 - 16 Area stripped min. (AWG) 28 Area stripped max. (AWG) 5
Width(mm) 24 height(mm) 62

This page is Automatic Crimp Tool for Wire-End Sleeves Square Crimping with Rotating Crimping Head, part number 45223.
You can find the detail information about specifications and dimensions on part number 45223.

Tech Support