Universal Key with Double Joint, with Triangular Heads, Square Heads and Double Bit

Universal Key with Double Joint, with Triangular Heads, Square Heads and Double Bit

Makes handling easier: Can be used as a slim pin or as a powerful T-handle thanks to the double joint.

Increases your efficiency: 8 key profiles combined in a compact and light tool.

Application: For opening and closing switch cabinet lock systems in electrical engineering.
For activating locking systems in gas and water supply, air conditioning and ventilation technology, as well as industrial applications in buildings.
Optimally suited for different applications in maintenance and service.

Material: Swivelling inserts made of zinc die cast. Swivelling inserts made of fibre glass reinforced plastic.

In switch cabinets and locking systems, different key profiles are used that are not covered by standard screwdrivers or bit sets. Collecting all required profiles individually requires a lot of time. The universal key from Wiha contains the 8 most essential key profiles that are all firmly combined in a single tool. Due to the double joint, the key can be compactly folded up for space-saving storage. In the application, it can be turned into a straight pin shape to allow easy access in limited spaces. If a profile is tightly wedged, the key can also be turned into a T-handle shape to exert greater force. The Wiha universal key guarantees many years of service due to the stable and robust zinc diecast design of the swivelling inserts and the fibre glass reinforced plastic arms.

For applications in electrics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44001

Part Number
44001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.92 €

1 5 Days

Loading...

  1. 1

Basic information

Double bit, max.(mm) 5 Triangular heads 7-9 Double bit (min - max) 3
Blister pack Yes Square head, max.(mm) 8 Square head (min - max) 5 - 8
Square head, min.(mm) 5 VDE article No ESD article No
with battery No

This page is Universal Key with Double Joint, with Triangular Heads, Square Heads and Double Bit, part number 44001.
You can find the detail information about specifications and dimensions on part number 44001.

Tech Support