Voltage and Continuity Tester, 12 - 1,000 V AC, CAT IV, Including 2 x AAA Batteries

Voltage and Continuity Tester, 12 - 1,000 V AC, CAT IV, Including 2 x AAA Batteries

Simplifies your work: Quick one-hand testing on power sockets due to the 19 mm contact distance.

Simplifies your work: An integrated flashlight function ensures optimal illumination.

Meets your requirements: Checking the FI trigger by means of two load buttons.

Dimensions: 240 x 75 x 30 mm

Application: To determine zero voltage.

Application: For standardized voltage testing, continuity testing, rotational field testing incl. FI protective switch measurement.

Standards: CAT II 1.000V / CAT IV 600V

Safety rule: determine zero voltage! The voltage and continuity tester from Wiha is your ideal daily companion to easily check this prerequisite of the safety rule and to support you with the various requirements in your daily work. It allows voltage testing of a convenient range from 12 V to 1,000 V AC or 1,500 V DC. In addition, it can be used for continuity testing, optical rotational field testing, single-pole testing, and automatic polarity detection. LED display ensures easy to read measurement results. An additional signal sound indicates the current flow during the continuity check. The check can also be conveniently carried out on sockets with a single hand thanks to the integrated spacer. In addition, the voltage tester from Wiha has an integrated flashlight function, providing optimal illumination conditions even in poorly lit work environments. Simultaneous pressing of both buttons on both handles of the test tips allows the functional test of the FI protective switch by connecting a load. According to the measurement categories CAT III up to 1,000 V and CAT IV up to 600 V, the voltage and continuity tester from Wiha offers maximum safety for working on building installation and directly on the sources of low-voltage installations.

For applications in electrics

IEC 61243-3:2014, IP64, CE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45216

Part Number
45216
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

77.16 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 282 with battery Yes Number of cells 2
Battery voltage(V) 1.5 Battery capacity(mAh) 1300 Battery capacity(Ah) 1.3
Battery weight(g) 8 Total weight battery in product(g) 16 Battery included in package? Yes
Watt/hour(w/h) 1.95 Protection class IP 64 Operating temperature -15°C - 50°C
Acoustic signal Yes Battery 2x AAA batteries Voltage V AC (max) 1000
Voltage V AC min – max 12 - 1000 Remote voltage test No Measuring category CAT IV 600 V / CAT III 1.000 V
Width(mm) 110 height(mm) 50 Integrated flashlight Yes
Voltage V DC (max) 1500 Voltage V DC min – max 12 - 1500 Contamination level 2
Height above sea level 2000m Display LED display Storage temperature -20°C - 60°C
Continuity check LED and acoustic tone ATEX approval No Battery consumption about 80 mA
FI check Yes Humidity max 85 % RH Inherent time < 0.5 s at 100% of the nominal value
LCD overflow display X LCD precision X LCD range X
LCD resolution X LED ELV display > 50 VAC, > 120 V DC LED tolerances EN 61243-3
Measuring mode 30 s ON (operation time), 240 s OFF (recovery time) Permeability test Measuring range 0 - 500 kΩ + 50% Photovoltaic-compatible No
Rotation field indication LED L, R Rotation field test 170 - 1,000 V phase to phase AC 50/60 Hz Safety circuit < 3.5 mA (at 1,000 V)
Single-pole phase test 100 - 700 V AC Voltage V AC(min) 12 Voltage V DC(min) 12
eMobility-compatible No Self service - packing No

This page is Voltage and Continuity Tester, 12 - 1,000 V AC, CAT IV, Including 2 x AAA Batteries, part number 45216.
You can find the detail information about specifications and dimensions on part number 45216.

Tech Support