Voltage Tester 150-250 Volts, Slotted Black, with Push-on Clip

Voltage Tester 150-250 Volts, Slotted Black, with Push-on Clip

Application: For determining alternating voltages in low voltage range up to 250 volts with respect to earth potential.

Application: Suitable for trade and industry professionals.

Handle: Black with clip.

Blade: Chrome-vanadium steel, through hardened, black-finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
00456
31771
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack VDE article

9.44 €

1 5 Days NoNo

10.68 €

1 5 Days YesYes

Loading...

  1. 1

Basic information

Overall length(mm) 160 with battery No ESD article No
Handle diameter(mm) 17 Visible blade length(mm) 60 Slotted 1(mm) 3

Tech Support