Safety I/O Terminals, GI-S Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GI-SMD1624

Part Number
GI-SMD1624
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,511.00 €

1 3 Days

Loading...

  1. 1

Basic information

Performance Level According to EN ISO 13849-1 Level e Depth(mm) 55 Height(mm) 65
Width(mm) 170 Voltage Type (Supply Voltage) DC Type of Voltage (Input Voltage) DC
Type of Electric Connection Spring clamp connection Type of Digital Output Transistor Type of Output Voltage DC
SIL According to IEC 61508 3 Explosion Safety Category for Dust None Explosion Safety Category for Gas None
Number of HW-Interfaces Industrial Ethernet 2 Number of Digital Inputs 12 Number of Digital Outputs 4
Degree of Protection (IP) IP3X Number of Interfaces PROFINET 0 Number of HW-Interfaces Other 0
Wall mounting/direct mounting false Suitable for rail mounting true Suitable for safety functions true
Digital outputs configurable true Digital inputs configurable true System accessory false
IO link master false Fieldbus connection over separate bus coupler possible false Supporting protocol for INTERBUS-Safety false
Supporting protocol for KNX false Supporting protocol for PROFINET CBA false Supporting protocol for SafetyBUS p false
Supporting protocol for SUCONET false Supporting protocol for INTERBUS false Supporting protocol for Data-Highway false
Supporting protocol for DeviceNet false Supporting protocol for other bus systems true Supporting protocol for CAN false
Supporting protocol for PROFIsafe false Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET IO false
Supporting protocol for AS-Interface Safety at Work false Supporting protocol for TCP/IP false Supporting protocol for Modbus false
Supporting protocol for SERCOS false Supporting protocol for LON false Supporting protocol for DeviceNet Safety false
Supporting protocol for EtherNet/IP true Supporting protocol for PROFIBUS false Supporting protocol for ASI false
Number of HW-interfaces USB 0 Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-485 0
Number of HW-interfaces RS-422 0

This page is Safety I/O Terminals, GI-S Series, part number GI-SMD1624.
You can find the detail information about specifications and dimensions on part number GI-SMD1624.

Tech Support