Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K8DS-PU2
Application | Undervoltages, phase sequence and phase loss monitoring | Type of Electric Connection | Screw connection | Voltage Type for Actuating | AC |
---|---|---|---|---|---|
With Detachable Clamps | false | Max. Permitted Off-Delay Time(s) | 0 | Number of Contacts as Change-Over Contact | 1 |
Depth(mm) | 80 | Height(mm) | 74 | Width(mm) | 17.5 |
Min. Adjustable Off-Delay Time(s) | 0 | Number of Contacts as Normally Closed Contact | 0 | Number of Contacts as Normally Open Contact | 0 |
Rated Control Supply Voltage AC 60 Hz(V) | 380 - 480 | Rated Control Supply Voltage AC 50 Hz(V) | 380 - 480 | Phase Imbalance Monitoring | true |
Function Under Voltage Detection | true | Phase Sequence Monitoring | false | Function Over Voltage Detection | false |
Phase Failure Detection | false | Max. Permitted Delay-On Energization Time(s) | 30 | Voltage Measuring Range(V) | 380 - 480 |
Min. Adjustable Delay-On Energization Time(s) | 0.1 |
This page is Three-phase Undervoltage and Phase-sequence Phase-loss Relay [K8DS-PU], part number K8DS-PU2.
You can find the detail information about specifications and dimensions on part number K8DS-PU2.