Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCP/RCPM - HK
Dimension width W(mm) | 11 | Dimension vertical H(mm) | 10.5 | Dimension depth D(mm) | 35 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP00 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is RegloCard-Plus / Combifront, Accessories, Cylinder lock / hand knob for retro-fitting in the snap-lock mechanism, part number RCP/RCPM - HK.
You can find the detail information about specifications and dimensions on part number RCP/RCPM - HK.