Uninorm, Seals, External control panel seal (non-definable protection class)

Uninorm, Seals, External control panel seal (non-definable protection class)
  • Volume Discount
Scope of delivery:
5 pieces
Notes:
The 1.5 mm thick neoprene foam rubber seal can be used to seal the enclosures towards the wall of thecontrol panel. Take possible panel bending into account. If necessary, 4 fixing elements can be used to achieve ahigher level of sealing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NGS 48 DA
NGS 74 DA
NGS 77 DA
NGS 94 DA
NGS 96 DA
NGS 98 DA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

7.40 €

1 Available 3 Days 46.846.81.5

9.83 €

1 Available 3 Days 145.5742

9.15 €

1 Available 3 Days 70.870.81.5

9.15 €

1 Available 3 Days 96.5502

9.83 €

1 Available 3 Days 97.597.52

11.05 €

1 Available 3 Days 145.5145.52

Loading...

  1. 1

Basic information

Colour Black IP rating IP65 Material Other
Surface finishing Untreated Operating temperature (°C) -30 - 90 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No

Tech Support