Cable glands / General Accessories, Distance bolts (DIBLZ) for mounting bosses in plastic enclosures

Cable glands / General Accessories, Distance bolts (DIBLZ) for mounting bosses in plastic enclosures
  • Volume Discount
Notes:
Explanation of the table: SD = screw diameter; ND = boss internal diameter; KD = screw head diameter. All dimensions in mm.
In most BOPLA plastic enclosures, mounting bosses without threaded bushings are provided as mounting points. Screws with a self-tapping thread must be selected accordingly. When selecting screws, note the details of the boss internal diameters (see drawings on internet) and the drilling depth. The tightening torques for plastic depend on screw-in depth, screw-in speed, accuracy of torque switch-off of the power screwdriver, etc., so it is not possible to provide general data about the tightening torques.
Scope of delivery:
1 piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DIBLZ AK30X5/IM3/76

Part Number
DIBLZ AK30X5/IM3/76
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.58 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 5.5 Colour Natural colour IP rating IP00
Material Steel Surface finishing Galvanised Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No

This page is Cable glands / General Accessories, Distance bolts (DIBLZ) for mounting bosses in plastic enclosures, part number DIBLZ AK30X5/IM3/76.
You can find the detail information about specifications and dimensions on part number DIBLZ AK30X5/IM3/76.

Tech Support