Euromas II, Enclosure, single-coloured, polycarbonate (EM 208)

Euromas II, Enclosure, single-coloured, polycarbonate EM 208
  • Volume Discount

Product Details:

Manufacturer part number: EM 208

Brand: BOPLA

Price: 15.18

Delivery time: 3 Days


Technical Data:

Dimension width W: 98 mm

Dimension vertical H: 64 mm

Dimension depth D: 38 mm

Suitable for rail mounting: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EM 208

Part Number
EM 208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Suitable for rail mounting

15.18 €

1 Available 3 Days 986438Yes

Loading...

  1. 1

Basic information

Colour Grey IP rating IP65 Material Plastic
Surface finishing Untreated RAL-number 7035 Operating temperature (°C) -25 - 110
Type of enclosure Closed With screening No With integrated PCB mounting connection system No
Wall mounting possible Yes Housing connectable Yes With ventilation slots No

This page is Euromas II, Enclosure, single-coloured, polycarbonate, part number EM 208.
You can find the detail information about specifications and dimensions on part number EM 208.

Variation of this product

Part Number
EM 205
EM 206
EM 207 LP
EM 210
EM 212
EM 213
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Suitable for rail mounting

8.28 €

1 Available 3 Days 525037No

11.57 €

1 Available 3 Days 655037Yes

14.52 €

1 Available 3 Days 826057Yes

16.33 €

1 Available 3 Days 828057Yes

18.58 €

1 Available 3 Days 10010057Yes

21.92 €

1 Available 30 Days 12212037Yes

Tech Support