Manufacturer part number: TSH 35 AL - 100
Brand: BOPLA
Price: 7.90 €
Delivery time: 3 Days
Dimension vertical H: 100 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSH 35 AL - 100
Dimension width W(mm) | 52 | Dimension depth D(mm) | 7.2 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP00 | Material | Aluminium | Surface finishing | Other |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | Yes |
With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |